Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
N5-681-E-20
BEARING ASSY
N5-681-E-20
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
N5-681-E-20
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
3.430
Product height mm
87.122
Product length in
3.430
Product length mm
87.122
Product width in
3.430
Product width mm
87.122