BUSHING
N5-B-650-E-08
ToolsN5-B-650-E-08 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.580 |
| Product height mm | 40.132 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product width in | 1.580 |
| Product width mm | 40.132 |