Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
N5000-100
INTERNAL SNAP RING USE 350-0000-751
N5000-100
Tools
Add to comparison
Add to comparison
N5000-100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Material
Carbon steel
Product height in
1.080
Product height mm
27.432
Product length in
0.042
Product length mm
1.067
Product width in
1.080
Product width mm
27.432