Danfoss Spare Part Retaining Ring 849807 (RIGHT)

Snap Ring

N5000-212


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in2.267
Product height mm57.582
Product length in0.078
Product length mm1.981
Product width in2.267
Product width mm57.582