PISTON
N553DES0NA
ToolsN553DES0NA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 2.000 |
| Product width mm | 50.8 |