PISTON
N553LUS0NA
ToolsN553LUS0NA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 3.550 |
| Product length mm | 90.170 |
| Product width in | 6.000 |
| Product width mm | 152.4 |