CAP
N8-111-08-HA0G82
ToolsN8-111-08-HA0G82 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder cap |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 5.000 |
| Product width mm | 127 |