Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
N8-139-16-HA0A3T
HEAD
N8-139-16-HA0A3T
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
N8-139-16-HA0A3T
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Hydraulic and pneumatic head
Product height in
9.500
Product height mm
241.300
Product length in
3.000
Product length mm
76.200
Product width in
14.000
Product width mm
355.600