PISTON ROD
N8-4112-HA0B2F
ToolsN8-4112-HA0B2F Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 19.700 |
| Product length mm | 500.380 |
| Product width in | 2.500 |
| Product width mm | 63.500 |