PISTON
N8-511-04
ToolsN8-511-04 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product width in | 2.000 |
| Product width mm | 50.8 |