PISTON
N8-511-05
ToolsN8-511-05 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 2.500 |
| Product width mm | 63.5 |