PISTON
N8-511-16
ToolsN8-511-16 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 6.900 |
| Product height mm | 175.260 |
| Product length in | 3.490 |
| Product length mm | 88.646 |
| Product width in | 6.900 |
| Product width mm | 175.26 |