Piston 3-3/8 BORE
N8-532-065
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 3.270 |
| Product height mm | 83.058 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 3.270 |
| Product width mm | 83.058 |