PISTON
N8-532-08
ToolsN8-532-08 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 3.700 |
| Product width mm | 93.98 |