Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
N8-532-10
Piston
N8-532-10
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
N8-532-10
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston
Product height in
5.000
Product height mm
127.000
Product length in
2.500
Product length mm
63.500
Product width in
5.000
Product width mm
127