Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
NZ-650-HA0FK2
CARTRIDGE
NZ-650-HA0FK2
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
NZ-650-HA0FK2
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
2.800
Product height mm
71.120
Product length in
1.380
Product length mm
35.052
Product width in
2.800
Product width mm
71.120