BEARING
NZ-650-L-HB02E0
ToolsNZ-650-L-HB02E0 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.123 |
| Product height mm | 104.724 |
| Product length in | 2.279 |
| Product length mm | 57.887 |
| Product width in | 4.123 |
| Product width mm | 104.724 |