Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
NZ-650-S-08
BUSHING
NZ-650-S-08
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
NZ-650-S-08
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
1.740
Product height mm
44.196
Product length in
1.460
Product length mm
37.084
Product width in
1.740
Product width mm
44.196