BUSHING
NZ-650-S-14
ToolsNZ-650-S-14 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 1.710 |
| Product length mm | 43.434 |
| Product width in | 2.680 |
| Product width mm | 68.072 |