BUSHING
NZ-650-S-16
ToolsNZ-650-S-16 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.930 |
| Product height mm | 74.422 |
| Product length in | 1.710 |
| Product length mm | 43.434 |
| Product width in | 2.930 |
| Product width mm | 74.422 |