BUSHING
NZ-650-S-32
ToolsNZ-650-S-32 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 5.120 |
| Product height mm | 130.048 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product width in | 5.120 |
| Product width mm | 130.048 |