Bushing
R-652-05A
ToolsR-652-05A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.249 |
| Product height mm | 31.725 |
| Product length in | 1.158 |
| Product length mm | 29.413 |
| Product width in | 1.249 |
| Product width mm | 31.725 |