Flange/Retainer 3D
R-812-12
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 8.600 |
| Product width mm | 218.440 |