Flange/Retainer
R-842-05
ToolsR-842-05 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product width in | 5.000 |
| Product width mm | 127.000 |