CAP
R5-115-065-HB03YS
ToolsR5-115-065-HB03YS Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder cap |
| Product height in | 3.750 |
| Product height mm | 95.250 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 3.750 |
| Product width mm | 95.25 |