Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
R5-4203-HB04AA
PISTON ROD
R5-4203-HB04AA
Where to buy
Export PDF
Tools
Add to comparison
R5-4203-HB04AA
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod
Product height in
0.530
Product height mm
13.462
Product length in
12.190
Product length mm
309.626
Product width in
0.530
Product width mm
13.462