PISTON ROD
R5-49A05-HB03K8
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 6.280 |
| Product height mm | 159.512 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product width in | 6.280 |
| Product width mm | 159.512 |