Piston NCA 57
R5-511-02
ToolsR5-511-02 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 0.996 |
| Product height mm | 25.298 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 0.996 |
| Product width mm | 25.298 |