PISTON
R5-512-16
ToolsR5-512-16 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 1.620 |
| Product length mm | 41.148 |
| Product width in | 8.000 |
| Product width mm | 203.2 |