Piston
R5-512-20
ToolsR5-512-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 10.200 |
| Product height mm | 259.080 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product width in | 10.200 |
| Product width mm | 259.08 |