PISTON 1-1/2 BORE
R5-532-03
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 1.500 |
| Product width mm | 38.1 |