PISTON
R5-532-04
ToolsR5-532-04 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.120 |
| Product length mm | 28.448 |
| Product width in | 2.000 |
| Product width mm | 50.8 |