PISTON
S-1053-U
ToolsS-1053-U Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product width in | 9.000 |
| Product width mm | 228.6 |