PISTON S
S-1253-U
ToolsS-1253-U Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 11.000 |
| Product height mm | 279.400 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 11.000 |
| Product width mm | 279.4 |