PISTON
S-2-553-R
ToolsS-2-553-R Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 2.180 |
| Product height mm | 55.372 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 2.180 |
| Product width mm | 55.372 |