PISTON S 3-1/4 BORE
S-3-253-R
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 3.200 |
| Product height mm | 81.280 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 3.200 |
| Product width mm | 81.28 |