USE SEB-1000
S-652-M
ToolsS-652-M Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 4.500 |
| Product width mm | 114.3 |