PACKING NUT S
S-81-062
ToolsS-81-062 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.492 |
| Product height mm | 37.897 |
| Product length in | 0.728 |
| Product length mm | 18.491 |
| Product width in | 1.492 |
| Product width mm | 37.897 |