PKG NUT
S-81-100
ToolsS-81-100 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.740 |
| Product height mm | 44.196 |
| Product length in | 0.978 |
| Product length mm | 24.841 |
| Product width in | 1.740 |
| Product width mm | 44.196 |