PACKING NUT
S-81-137
ToolsS-81-137 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 0.925 |
| Product length mm | 23.495 |
| Product width in | 2.250 |
| Product width mm | 57.150 |