NUT PKG
S-81-300-2
ToolsS-81-300-2 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.980 |
| Product height mm | 101.092 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 3.980 |
| Product width mm | 101.092 |