PACKING NUT
S-81-350
ToolsS-81-350 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.800 |
| Product height mm | 121.920 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 4.800 |
| Product width mm | 121.920 |