PACKING NUT
S-81A-075
ToolsS-81A-075 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 0.800 |
| Product length mm | 20.320 |
| Product width in | 1.490 |
| Product width mm | 37.846 |