RETAINER SLEEVE
S-92-1-1-B
ToolsS-92-1-1-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 0.600 |
| Product height mm | 15.240 |
| Product length in | 0.190 |
| Product length mm | 4.826 |
| Product width in | 0.600 |
| Product width mm | 15.24 |