RETAINER SLEEVE
S-92-3-2
ToolsS-92-3-2 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 1.200 |
| Product width mm | 30.48 |