RETAINER SLEEVE
S-92-4-1-B
ToolsS-92-4-1-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 0.350 |
| Product length mm | 8.890 |
| Product width in | 1.400 |
| Product width mm | 35.56 |