RETAINER SLEEVE
S-92-6-1-B
ToolsS-92-6-1-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 0.180 |
| Product length mm | 4.572 |
| Product width in | 1.300 |
| Product width mm | 33.02 |