SEAL KIT(CP-938)100x70-product-details

SEAL KIT(CP-938)100x70

S00938


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Package contentsSeal kit
Product height in4.000
Product length in10.000
Product width in4.000