Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
SBPIN-138-10
SWIVELPINASSEMBLYFOR SPHERICALBEARINGPIN
SBPIN-138-10
Tools
Add to comparison
Add to comparison
SBPIN-138-10
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Pivot pin
Product height in
1.400
Product height mm
35.560
Product length in
3.100
Product length mm
78.740
Product width in
1.400
Product width mm
35.56