PISTON S 05PC 1-1/2 BORE
SH-1-553-R
ToolsSH-1-553-R Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product width in | 1.500 |
| Product width mm | 38.1 |